??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3022247 - G 5/ 2 DIO SO BU
Bill of material
PHOENIX CONTACT 3022247
Product number of the Manufacturer
3022247
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, with integrated diode, nom. voltage: 500 V, nominal current: 32 A, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: blue
Manufacturer Type Description
G 5/ 2 DIO SO BU
Preview
International product number
4017918384920
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Min. line cross section, rigid
0.200 mm^2
Combustibility class
V2
Explosion tested design (EEx e)
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
20 mm
height at lowest possible mounting
24 mm
color
Blue
length
22 mm
Assembly type
direct screw connection
net weight
0.015 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Transparent
No
GTIN
4017918384920
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, with integrated diode, nom. voltage: 500 V, nominal current: 32 A, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: blue
Product type
G 5/ 2 DIO SO BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD