??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3012327 - DF-CP 2,5-4L
Bill of material
PHOENIX CONTACT 3012327
Product number of the Manufacturer
3012327
Short Description
Flange cover
Long Description
Flange cover, with screw-on fixing, length: 31.6 mm, width: 5.2 mm, height: 31.6 mm, color: gray
Manufacturer Type Description
DF-CP 2,5-4L
Preview
International product number
4055626233024
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Combustibility class
V0
color
Grey
height
31.6 mm
net weight
0.00142 kg
min. thickness
5.200 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626233024
Manufacturer product designation
Flange cover
Manufacturer product description
Flange cover, with screw-on fixing, length: 31.6 mm, width: 5.2 mm, height: 31.6 mm, color: gray
Product type
DF-CP 2,5-4L
URI of the product
http://www.phoenixcontact.com/product/3012327
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models