??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3012326 - PT 2,5-4L/1P-F
Bill of material
PHOENIX CONTACT 3012326
Product number of the Manufacturer
3012326
Short Description
Flange
Long Description
Flange, with screw-on fixing, length: 105.6 mm, width: 5.2 mm, color: gray
Manufacturer Type Description
PT 2,5-4L/1P-F
Preview
International product number
4055626233017
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
GTIN
4055626233017
Manufacturer product designation
Flange
Manufacturer product description
Flange, with screw-on fixing, length: 105.6 mm, width: 5.2 mm, color: gray
Product type
PT 2,5-4L/1P-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models