??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3012317 - DFS-CP-H 2,5-4L
Bill of material
PHOENIX CONTACT 3012317
Product number of the Manufacturer
3012317
Short Description
Flange cover
Long Description
Flange cover, length: 31.6 mm, width: 5.2 mm, height: 26 mm, color: gray
Manufacturer Type Description
DFS-CP-H 2,5-4L
Preview
International product number
4046356645935
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Combustibility class
V0
color
Grey
height
31.6 mm
net weight
0.002 kg
min. thickness
5.200 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4046356645935
Manufacturer product designation
Flange cover
Manufacturer product description
Self-locking flange cover as a cover profile carrier, for CP-H 2,5-4L, can be adapted on both sides of the plug
Product type
DFS-CP-H 2,5-4L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models