??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3012311 - D-PT 2,5-4L/2P
Bill of material
PHOENIX CONTACT 3012311
Product number of the Manufacturer
3012311
Short Description
End cover
Long Description
End cover, length: 125 mm, width: 2.2 mm, height: 125 mm, color: gray
Manufacturer Type Description
D-PT 2,5-4L/2P
Preview
International product number
4046356672412
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Combustibility class
V0
color
Grey
height
125.022702 mm
net weight
0.00769 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356672412
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 125 mm, width: 2.2 mm, height: 125 mm, color: gray
Product type
D-PT 2,5-4L/2P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型