??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3012301 - D-PT 2,5-4L/1P
Lista materiale
PHOENIX CONTACT 3012301
Product number of the Manufacturer
3012301
Short Description
End cover
Long Description
End cover, length: 106 mm, width: 2.2 mm, height: 51 mm, color: gray
Manufacturer Type Description
D-PT 2,5-4L/1P
Preview
International product number
4046356672399
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
105.568525 mm
net weight
0.007 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356672399
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 106 mm, width: 2.2 mm, height: 51 mm, color: gray
Product type
D-PT 2,5-4L/1P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD