??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
300S
Bill of material
300S-RB 200
Order Number
300S-RB 200
Available wheels
RB
Diameter of wheel
200
Height
250 mm
Mounting plate
140x140 mm
Pitch of mounting hole
100x100(112x112)
Diameter of mounting hole
13 mm
Offset
55 mm
Radius of turning
156 mm
Previews
3D
Dimension
2D
Download CAD models