??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3009341 - EB 36-27
Bill of material
PHOENIX CONTACT 3009341
Product number of the Manufacturer
3009341
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 27 mm, color: gray
Manufacturer Type Description
EB 36-27
Preview
International product number
4017918091798
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.535 kg
Grid dimensions
27 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
36
shock-hazard protection present
No
GTIN
4017918091798
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 27 mm, color: gray
Product type
EB 36-27
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD