??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3009318 - EB 8-22 A
Bill of material
PHOENIX CONTACT 3009318
Product number of the Manufacturer
3009318
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 22.3 mm, color: gray
Manufacturer Type Description
EB 8-22 A
Preview
International product number
4055626460468
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
Explosion tested design (EEx e)
No
color
Grey
net weight
0.042 kg
Grid dimensions
22.300 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
8
shock-hazard protection present
No
GTIN
4055626460468
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 22.3 mm, color: gray
Product type
EB 8-22 A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models