??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3009315 - EB 56-18 A
Bill of material
PHOENIX CONTACT 3009315
Product number of the Manufacturer
3009315
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 18 mm, color: gray
Manufacturer Type Description
EB 56-18 A
Preview
International product number
4055626460444
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
Explosion tested design (EEx e)
No
color
Grey
net weight
0.022 kg
Grid dimensions
18 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
56
shock-hazard protection present
No
GTIN
4055626460444
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 18 mm, color: gray
Product type
EB 56-18 A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models