??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3009305 - EB 3-18
Bill of material
PHOENIX CONTACT 3009305
Product number of the Manufacturer
3009305
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 17.8 mm, color: light gray
Manufacturer Type Description
EB 3-18
Preview
International product number
4046356743648
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
light grey
Assembly type
screwable
net weight
0.011 kg
Grid dimensions
17.800 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
3
shock-hazard protection present
No
GTIN
4046356743648
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 17.8 mm, color: light gray
Product type
EB 3-18
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD