??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3009300 - EB 2-18
Bill of material
PHOENIX CONTACT 3009300
Product number of the Manufacturer
3009300
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 17.8 mm, color: light gray
Manufacturer Type Description
EB 2-18
Preview
International product number
4046356743631
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
Explosion tested design (EEx e)
No
color
light grey
Assembly type
screwable
net weight
0.007 kg
Grid dimensions
17.800 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356743631
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 17.8 mm, color: light gray
Product type
EB 2-18
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型