??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3009118 - UKH 50
Bill of material
PHOENIX CONTACT 3009118
Product number of the Manufacturer
3009118
Short Description
High-current terminal block
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 50 mm², cross section: 16 mm² - 70 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, NS 35/15-2,3, color: gray
Manufacturer Type Description
UKH 50
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
70.500 mm
International product number
4017918091644
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
150 A
Min. line cross section, rigid
16 mm^2
rated current
150 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
Power loss per pole, current-dependent [PlIp]
4.730 W
Width of spacing
20 mm
height at lowest possible mounting
70.5 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.1134 kg
Max. line cross section, flexible
70 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
min. connectable conductor cross-section multiple wire
10 mm^2
Max. line cross section, rigid
70 mm^2
Min. line cross section, flexible
25 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
GTIN
4017918091644
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 50 mm², cross section: 16 mm² - 70 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, NS 35/15-2,3, color: gray
Product type
UKH 50
URI of the product
http://www.phoenixcontact.com/product/3009118
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models