??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3008096 - TP-UK 35
Bill of material
PHOENIX CONTACT 3008096
Product number of the Manufacturer
3008096
Short Description
Separating plate
Long Description
Separating plate, length: 50 mm, width: 7.5 mm, height: 50 mm, color: gray
Manufacturer Type Description
TP-UK 35
Preview
Combustibility class
V0
color
Grey
height
50 mm
net weight
0.005 kg
min. thickness
7.500 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918091590
Manufacturer product designation
Separating plate
Manufacturer product description
Separating plate, length: 50 mm, width: 7.5 mm, height: 52 mm, color: gray
Product type
TP-UK 35
GLN of manufacturer
4063151
International product number
4017918091590
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models