??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3008054 - UK 35-PE/N
Bill of material
PHOENIX CONTACT 3008054
Product number of the Manufacturer
3008054
Short Description
Installation ground terminal block
Long Description
Installation ground terminal block, The NS 32... or NS 35... Cu DIN rail should be used for a connection cross section of 35 mm²/2 AWG. When aligned with a feed-through terminal block of the same shape, a cover must be used at insulation voltages > 630 V., PE/N block, consisting of a green-yellow ground terminal and a blue terminal block with screw bridge, nom. voltage: 630 V, nominal current: 125 A, Screw connection, cross section: 0.75 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow-blue
Manufacturer Type Description
UK 35-PE/N
Preview
rated voltage
630 V
Basic color
multi-colored
Min. line cross section, rigid
0.750 mm^2
rated current
125 A
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
30.100 mm
height at lowest possible mounting
62 mm
length
50 mm
Assembly type
quick fastening
net weight
0.158 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
0.750 mm^2
max. connectable conductor cross-section multiple wire
35 mm^2
Number of potentials
3
N insulation slide present
No
N function possible
No
PE function possible
Yes
GTIN
4017918091576
Manufacturer product designation
Installation ground terminal block
Manufacturer product description
Installation ground terminal block, The NS 32... or NS 35... Cu DIN rail should be used for a connection cross section of 35 mm²/2 AWG. When aligned with a feed-through terminal block of the same shape, a cover must be used at insulation voltages > 630 V., PE/N block, consisting of a green-yellow ground terminal and a blue terminal block with screw bridge, nom. voltage: 630 V, nominal current: 125 A, Screw connection, cross section: 0.75 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow-blue
Product type
UK 35-PE/N
GLN of manufacturer
4063151
International product number
4017918091576
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models