??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3007929 - UK 5-HESI BU
Bill of material
PHOENIX CONTACT 3007929
Product number of the Manufacturer
3007929
Short Description
Fuse modular terminal block
Long Description
Fuse terminal block for cartridge fuse insert, cross section: 0.2 - 4 mm², AWG: 26 - 10, width: 8.2 mm, color: Blue
Manufacturer Type Description
UK 5-HESI BU
Preview
International product number
4017918876357
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Min. line cross section, rigid
0.200 mm^2
Number of levels
1
Combustibility class
V2
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
61.500 mm
color
Blue
length
72.500 mm
Assembly type
Top-hat rail TH35
net weight
0.017 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
Design
swiveling
GTIN
4017918876357
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse terminal block for cartridge fuse insert, cross section: 0.2 - 4 mm², AWG: 26 - 10, width: 8.2 mm, color: Blue
Product type
UK 5-HESI BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models