??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3006823 - FBRI 40-5 N
Bill of material
PHOENIX CONTACT 3006823
Product number of the Manufacturer
3006823
Short Description
Fixed bridge
Long Description
Fixed bridge, color: silver
Manufacturer Type Description
FBRI 40-5 N
Preview
International product number
4017918167608
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Product status
abgekündigt
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.052 kg
Design
Cross connector
Insulation present
No
Number of bridged terminals
40
shock-hazard protection present
No
GTIN
4017918167608
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, color: silver
Product type
FBRI 40-5 N
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)