??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3006276 - D-SDKK 6 GY
Bill of material
PHOENIX CONTACT 3006276
Product number of the Manufacturer
3006276
Short Description
End cover
Long Description
End cover, color: gray
Manufacturer Type Description
D-SDKK 6 GY
Preview
International product number
4017918282486
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Product status
abgekündigt
Combustibility class
V0
color
Grey
height
38.343 mm
net weight
0.003 kg
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918282486
Manufacturer product designation
End cover
Manufacturer product description
End cover, color: gray
Product type
D-SDKK 6 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)