??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3006182 - UIK 35
Bill of material
PHOENIX CONTACT 3006182
Product number of the Manufacturer
3006182
Short Description
Installation terminal block
Long Description
Installation terminal block, nom. voltage: 800 V, nominal current: 125 A, Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
UIK 35
Preview
International product number
4017918091408
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Basic color
Grey
Min. line cross section, rigid
0.750 mm^2
rated current
125 A
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
15.200 mm
height at lowest possible mounting
51 mm
length
55 mm
Assembly type
quick fastening
net weight
0.044222 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
0.750 mm^2
max. connectable conductor cross-section multiple wire
35 mm^2
Number of potentials
1
N insulation slide present
No
N function possible
No
PE function possible
No
GTIN
4017918091408
Manufacturer product designation
Installation terminal block
Manufacturer product description
Installation terminal block, nom. voltage: 800 V, nominal current: 125 A, Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
UIK 35
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD