??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3006153 - UIK 16
Bill of material
PHOENIX CONTACT 3006153
Product number of the Manufacturer
3006153
Short Description
Installation terminal block
Long Description
Installation terminal block, nom. voltage: 400 V, nominal current: 76 A, Screw connection, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
UIK 16
Preview
International product number
4017918091378
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
400 V
Basic color
Grey
Min. line cross section, rigid
2.500 mm^2
rated current
76 A
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12.200 mm
height at lowest possible mounting
47 mm
length
42.500 mm
Assembly type
quick fastening
net weight
0.020919 kg
Max. line cross section, flexible
16 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
4 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
4 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
Number of potentials
1
N insulation slide present
No
N function possible
No
PE function possible
No
GTIN
4017918091378
Manufacturer product designation
Installation terminal block
Manufacturer product description
Installation terminal block, nom. voltage: 400 V, nominal current: 76 A, Screw connection, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
UIK 16
URI of the product
http://www.phoenixcontact.com/product/3006153
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD