??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3005963 - FBS 2-16
Bill of material
PHOENIX CONTACT 3005963
Product number of the Manufacturer
3005963
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 16 mm, number of positions: 2, length: 44 mm, color: red
Manufacturer Type Description
FBS 2-16
Preview
International product number
4017918168735
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.0202 kg
Grid dimensions
16 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918168735
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 16 mm, number of positions: 2, length: 44 mm, color: red
Product type
FBS 2-16
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model