??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3005950 - FBS 2-12
Bill of material
PHOENIX CONTACT 3005950
Product number of the Manufacturer
3005950
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 12 mm, number of positions: 2, color: red
Manufacturer Type Description
FBS 2-12
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.010 kg
Grid dimensions
12 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918168742
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 12 mm, color: red
Product type
FBS 2-12
GLN of manufacturer
4063151
International product number
4017918168742
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)