??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3005109 - UK 10-DREHSI (5X20)
Bill of material
PHOENIX CONTACT 3005109
Product number of the Manufacturer
3005109
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 10 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 16 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Manufacturer Type Description
UK 10-DREHSI (5X20)
Preview
rated voltage
500 V
Min. line cross section, rigid
0.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12 mm
height at lowest possible mounting
62.200 mm
color
Black
length
62 mm
Assembly type
Top-hat rail TH35
net weight
0.034 kg
Max. line cross section, flexible
16 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Design
screwable
Design of safety block
G fuse 5x20
GTIN
4017918091040
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse terminal block for cartridge fuse insert, cross section: 0.5 - 16 mm², AWG: 24 - 6, width: 12 mm, color: black
Product type
UK 10-DREHSI (5X20)
GLN of manufacturer
4063151
International product number
4017918091040
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD