??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3004207 - VS
Bill of material
PHOENIX CONTACT 3004207
Product number of the Manufacturer
3004207
Short Description
Connection pin
Long Description
Connection pin, length: 1000 mm, diameter: 2 mm, color: gray
Manufacturer Type Description
VS
Preview
International product number
4017918090692
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
GTIN
4017918090692
Manufacturer product designation
Connection pin
Manufacturer product description
Connection pin, length: 1000 mm, diameter: 2 mm, color: gray
Product type
VS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD