??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3003046 - TP-UK
Bill of material
PHOENIX CONTACT 3003046
Product number of the Manufacturer
3003046
Short Description
Partition plate
Long Description
Partition plate, length: 99 mm, width: 2 mm, height: 99 mm, color: gray
Manufacturer Type Description
TP-UK
Preview
Combustibility class
V2
color
Grey
height
100.1 mm
net weight
0.019 kg
min. thickness
2 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918090449
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 99 mm, width: 2 mm, height: 90 mm, color: gray
Product type
TP-UK
GLN of manufacturer
4063151
International product number
4017918090449
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models