??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3003020 - D-UK 4/10
Bill of material
PHOENIX CONTACT 3003020
Product number of the Manufacturer
3003020
Short Description
End cover
Long Description
End cover, length: 42.5 mm, width: 1.8 mm, height: 42.5 mm, color: gray
Manufacturer Type Description
D-UK 4/10
Preview
Combustibility class
V0
color
Grey
height
42.5 mm
net weight
0.002 kg
min. thickness
1.800 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918090425
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 42.5 mm, width: 1.8 mm, height: 35.9 mm, color: gray
Product type
D-UK 4/10
GLN of manufacturer
4063151
International product number
4017918090425
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей