??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002744 - FBS 7-8
Bill of material
PHOENIX CONTACT 3002744
Product number of the Manufacturer
3002744
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 8.2 mm, number of positions: 7, color: red
Manufacturer Type Description
FBS 7-8
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.013 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
7
shock-hazard protection present
No
GTIN
4055626428123
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, Version with single- or double-sided cutting edge. Keep in mind the possible impact on touch protection as well as the air clearances and creepage distances. For applications in explosion-proof areas, the voltage reduces to the voltage specified in the Ex certificate for bridges that are cut to length., pitch: 8.2 mm, color: red
Product type
FBS 7-8
GLN of manufacturer
4063151
International product number
4055626428123
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models