??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002605 - PT 4-PE/L/HESILED 250 (5X20)
Bill of material
PHOENIX CONTACT 3002605
Product number of the Manufacturer
3002605
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Push-in connection, Rated cross section: 4 mm², cross section:  0.2 mm²- 6 mm², connection method: Push-in connection, cross section:  0.2 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
PT 4-PE/L/HESILED 250 (5X20)
Preview
International product number
4055626370200
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250 V
Min. line cross section, rigid
0.200 mm^2
Number of levels
3
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
color
Black
length
118.500 mm
Assembly type
Top-hat rail TH35
net weight
0.0318 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4055626370200
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Push-in connection, Rated cross section: 4 mm², cross section:  0.2 mm²- 6 mm², connection method: Push-in connection, cross section:  0.2 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
PT 4-PE/L/HESILED 250 (5X20)
URI of the product
http://www.phoenixcontact.com/product/3002605
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드