您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3002371
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/20/3002371.prj},{NB=3002371},{MANUID=3002371},{BAH005=1000},{AAS574=101},{BAC740=1.500},{AAF726=101},{AAP403=5},{AAP530=1},{AAB937=1.500},{AAS575=2.430},{AAC820=-60},{AAC821=105},{BAC137=19.400},{BAC476=50.300},{BAA018=79.900},{AAF040=0.071},{BAC676=35},{AAB787=35},{AAB940=1.500},{BAC677=50},{BAC739=1.500},{AAB789=16},{AAO663=4055626430881},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85369010},{AAO676=3002371},{DESCSHORT=Potential collective terminal}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002371 - PTU 35/4X10
Bill of material
PHOENIX CONTACT 3002371
Product number of the Manufacturer
3002371
Short Description
Potential collective terminal
Long Description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 101 A, number of connections: 5, connection method: Screw connection, Rated cross section: 35 mm², cross section: 1.5 mm² - 50 mm², Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTU 35/4X10
Preview
rated voltage
1000
V
Rated current [In] for the power loss specification
101
A
Min. line cross section, rigid
1.500
mm^2
rated current
101
A
Number of contact points per level
5
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500
mm^2
Power loss per pole, current-dependent [PlIp]
2.430
W
Min. operating temperature
-60
°C
Max. operating temperature
105
°C
Width of spacing
19.400
mm
height at lowest possible mounting
50.300
mm
color
Grey
length
79.900
mm
Assembly type
Top-hat rail TH35
net weight
0.071
kg
Max. line cross section, flexible
35
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35
mm^2
min. connectable conductor cross-section multiple wire
1.500
mm^2
Max. line cross section, rigid
50
mm^2
Min. line cross section, flexible
1.500
mm^2
max. connectable conductor cross-section multiple wire
16
mm^2
GTIN
4055626430881
Manufacturer product designation
Potential collective terminal
Manufacturer product description
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 101 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 1.5 mm² - 50 mm², Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTU 35/4X10
GLN of manufacturer
4063151
International product number
4055626430881
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型