??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002369 - PT 2X10/9X4
Bill of material
PHOENIX CONTACT 3002369
Product number of the Manufacturer
3002369
Short Description
Potential collective terminal
Long Description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 11, connection method: Push-in connection, Line contact, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², Push-in connection, Load contact, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting type: NS 35/7,5, color: gray
Manufacturer Type Description
PT 2X10/9X4
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
83.200 mm
International product number
4055626431086
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
57 A
Min. line cross section, rigid
0.500 mm^2
rated current
57 A
Number of contact points per level
11
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Width of spacing
18.500 mm
height at lowest possible mounting
83.200 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.048 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4055626431086
Manufacturer product designation
Potential collective terminal
Manufacturer product description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 11, connection method: Push-in connection, Line contact, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², Push-in connection, Load contact, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting type: NS 35/7,5, color: gray
Product type
PT 2X10/9X4
URI of the product
http://www.phoenixcontact.com/product/3002369
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models