??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002335 - UK 3-MVSTB-5,08-F
Bill of material
PHOENIX CONTACT 3002335
Product number of the Manufacturer
3002335
Short Description
Accessories
Long Description
Accessories, pitch: 5.08 mm, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
UK 3-MVSTB-5,08-F
Preview
International product number
4017918090241
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V2
Width of spacing
5.080 mm
height at lowest possible mounting
47 mm
color
Grey
length
48 mm
Assembly type
Top-hat rail TH35
net weight
0.005079 kg
GTIN
4017918090241
Manufacturer product designation
Accessories
Manufacturer product description
Accessories, pitch: 5.08 mm, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer product family
UK 3-MVSTB
Product type
UK 3-MVSTB-5,08-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели