??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002004 - E AB A 180X130X100 20TB
Bill of material
PHOENIX CONTACT 3002004
Product number of the Manufacturer
3002004
Short Description
Junction box
Long Description
Junction box, With 20 terminal blocks, 2.5 mm² with screw connection technology, material: ABS, gray, 180 mm x 130 mm x 100 mm, type of locking: Screw-on cover
Manufacturer Type Description
E AB A 180X130X100 20TB
Preview
International product number
4055626083872
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
60
degree of protection
IP67
width
180 mm
height
130 mm
color
Grey
depth
100 mm
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4055626083872
Manufacturer product designation
Junction box
Manufacturer product description
Junction box, With 20 terminal blocks, 2.5 mm² with screw connection technology, material: ABS, gray, 180 mm x 130 mm x 100 mm, type of locking: Screw-on cover
Product type
E AB A 180X130X100 20TB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models