??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001999 - E AB A 130X80X60 12MPT
Bill of material
PHOENIX CONTACT 3001999
Product number of the Manufacturer
3001999
Short Description
Junction box
Long Description
Junction box, With 12 terminal blocks, 2.5 mm² with push-in technology, material: ABS, gray, 130 mm x 80 mm x 60 mm, type of locking: Screw-on cover
Manufacturer Type Description
E AB A 130X80X60 12MPT
Preview
International product number
4055626083834
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
81
degree of protection
IP67
width
130 mm
height
80 mm
color
Grey
depth
60 mm
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4055626083834
Manufacturer product designation
Junction box
Manufacturer product description
Junction box, With 12 terminal blocks, 2.5 mm² with push-in technology, material: ABS, gray, 130 mm x 80 mm x 60 mm, type of locking: Screw-on cover
Product type
E AB A 130X80X60 12MPT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models