??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001939 - UK 6-FSI/C-LED60
Bill of material
PHOENIX CONTACT 3001939
Product number of the Manufacturer
3001939
Short Description
Fuse modular terminal block
Long Description
Flat-type fuse terminal block, cross section: 0.2-6 mm², AWG: 26-8, width: 8.2 mm, color: black, with LED, voltage LED: 60 V DC, current LED: 2 mA
Manufacturer Type Description
UK 6-FSI/C-LED60
Preview
International product number
4046356183918
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
60 V
Min. line cross section, rigid
0.200 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
57 mm
color
Black
length
64 mm
Assembly type
Top-hat rail TH35
net weight
0.021 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Design
pluggable
GTIN
4046356183918
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Flat-type fuse terminal block, cross section: 0.2-6 mm², AWG: 26-8, width: 8.2 mm, color: black, with LED, voltage LED: 60 V DC, current LED: 2 mA
Product type
UK 6-FSI/C-LED60
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir