??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001925 - UK 6-FSI/C-LED12
Bill of material
PHOENIX CONTACT 3001925
Product number of the Manufacturer
3001925
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Flat, fuse type: C, nom. voltage: 250 V, nominal current: 30 A, number of positions: 1, connection method: Screw connection, 1 level, Rated cross section: 4 mm², cross section:  0.2 mm²- 10 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Manufacturer Type Description
UK 6-FSI/C-LED12
Preview
International product number
4017918100964
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250 V
Min. line cross section, rigid
0.200 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
57 mm
color
Black
length
64 mm
Assembly type
Top-hat rail TH35
net weight
0.02112 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Design
pluggable
GTIN
4017918100964
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Flat-type fuse terminal block, cross section: 0.2 - 6 mm², AWG: 26 - 8, width: 8.2 mm, color: black, with light indicator, voltage light indicator: 12 V DC, current light indicator: 2 mA
Product type
UK 6-FSI/C-LED12
URI of the product
http://www.phoenixcontact.com/product/3001925
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD