??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001732 - SCBI 2-5 N W
Bill of material
PHOENIX CONTACT 3001732
Product number of the Manufacturer
3001732
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 5.2 mm, color: silver
Manufacturer Type Description
SCBI 2-5 N W
Preview
International product number
4046356967334
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
20
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.003 kg
Grid dimensions
5.200 mm
Design
Cross connector
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356967334
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 5.2 mm, color: silver
Product type
SCBI 2-5 N W
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models