??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001679 - MT 1,5-QUATTRO
Bill of material
PHOENIX CONTACT 3001679
Product number of the Manufacturer
3001679
Short Description
Micro terminal
Long Description
Micro terminal, nom. voltage: 400 V, nominal current: 16 A, connection method: Screw connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 15, color: gray
Manufacturer Type Description
MT 1,5-QUATTRO
Preview
rated voltage
400 V
Rated current [In] for the power loss specification
16 A
Min. line cross section, rigid
0.140 mm^2
rated current
16 A
Number of contact points per level
4
Number of levels
2
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
4.200 mm
height at lowest possible mounting
30 mm
color
Grey
length
33.500 mm
Assembly type
Top-hat rail TH15
net weight
0.004 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
0.500 mm^2
GTIN
4017918104375
Manufacturer product designation
Micro terminal
Manufacturer product description
Micro terminal, nom. voltage: 400 V, nominal current: 16 A, connection method: Screw connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 15, color: gray
Product type
MT 1,5-QUATTRO
GLN of manufacturer
4063151
International product number
4017918104375
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models