??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001624 - FBRN 10-4 N
Bill of material
PHOENIX CONTACT 3001624
Product number of the Manufacturer
3001624
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 4.2 mm, color: silver
Manufacturer Type Description
FBRN 10-4 N
Preview
International product number
4017918107192
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.004 kg
Grid dimensions
4.200 mm
Design
Cross connector
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918107192
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 4.2 mm, color: silver
Product type
FBRN 10-4 N
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model