??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001269 - OTTA 6-T/SB-P/P
Bill of material
PHOENIX CONTACT 3001269
Product number of the Manufacturer
3001269
Short Description
Disconnect terminal block
Long Description
Disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 1000 V, nominal current: 41 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
OTTA 6-T/SB-P/P
Preview
rated voltage
1000 V
Rated current [In] for the power loss specification
41 A
rated current
41 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
11 mm
height at lowest possible mounting
52 mm
color
Grey
length
79.200 mm
Assembly type
Top-hat rail TH35
net weight
0.032 kg
GTIN
4046356860406
Manufacturer product designation
Disconnect terminal block
Manufacturer product description
Disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 1000 V, nominal current: 41 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
OTTA 6-T/SB-P/P
GLN of manufacturer
4063151
International product number
4046356860406
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD