??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001022 - D-UK 2,5
Bill of material
PHOENIX CONTACT 3001022
Product number of the Manufacturer
3001022
Short Description
End cover
Long Description
End cover, length: 42.5 mm, width: 1.5 mm, height: 42.5 mm, color: gray
Manufacturer Type Description
D-UK 2,5
Preview
International product number
4017918089771
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
42.5 mm
net weight
0.0012 kg
min. thickness
1.500 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918089771
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 42.5 mm, width: 1.5 mm, height: 42.5 mm, color: gray
Product type
D-UK 2,5
URI of the product
http://www.phoenixcontact.com/product/3001022
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD