??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000781 - DP-UTTB 4 HV
Bill of material
PHOENIX CONTACT 3000781
Product number of the Manufacturer
3000781
Short Description
Spacer plate
Long Description
Spacer plate, length: 69.9 mm, width: 2.6 mm, height: 33 mm, color: gray
Manufacturer Type Description
DP-UTTB 4 HV
Preview
International product number
4046356724654
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
color
Grey
height
75.6 mm
net weight
0.003 kg
min. thickness
2.600 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4046356724654
Manufacturer product designation
Spacer plate
Manufacturer product description
Spacer plate, length: 69.9 mm, width: 2.6 mm, height: 33 mm, color: gray
Product type
DP-UTTB 4 HV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models