您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3000765
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Fuse terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/16/3000765.prj},{NB=3000765},{MANUID=3000765},{BAH005=12},{BAC740=0.500},{AAC820=-20},{AAC821=60},{BAA018=80},{AAF040=0.068},{BAC676=10},{AAB940=0.500},{BAC677=10},{BAC739=0.500},{AAB789=4},{AAO663=4046356708609},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362010},{AAO676=3000765},{DESCSHORT=Electronic circuit breaker},{DESCLONG=Electronic circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 10 mm², nominal current: 6 A, nom. voltage: 12 V, mounting type: DIN rail: 35 mm, Color: black},{MANUTYPEDESC=EC 1 12DC/6A S-R},{PREVIEW=../../../_pool_/a1/dc/55523_2000_int_04.png},{INTNO=4046356708609}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000765 - EC 1 12DC/6A S-R
Bill of material
PHOENIX CONTACT 3000765
Product number of the Manufacturer
3000765
Short Description
Electronic circuit breaker
Long Description
Electronic circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 10 mm², nominal current: 6 A, nom. voltage: 12 V, mounting type: DIN rail: 35 mm, Color: black
Manufacturer Type Description
EC 1 12DC/6A S-R
Preview
International product number
4046356708609
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
182
rated voltage
12
V
Min. line cross section, rigid
0.500
mm^2
Closing plate required
No
Connection type
Screw connection
Min. operating temperature
-20
°C
Max. operating temperature
60
°C
color
Black
length
80
mm
Assembly type
DIN track
net weight
0.068
kg
Max. line cross section, flexible
10
mm^2
min. connectable conductor cross-section multiple wire
0.500
mm^2
Max. line cross section, rigid
10
mm^2
Min. line cross section, flexible
0.500
mm^2
max. connectable conductor cross-section multiple wire
4
mm^2
Design
Other
Design of safety block
Automat
GTIN
4046356708609
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Electronic circuit breaker, reset input and status output, nominal current: 6 A
Product type
EC 1 12DC/6A S-R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型