??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000755 - EC 1 12DC/2A S-C
Bill of material
PHOENIX CONTACT 3000755
Product number of the Manufacturer
3000755
Short Description
Electronic circuit breaker
Long Description
Electronic circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm²- 10 mm², nominal current: 2 A, nom. voltage: 12 V, mounting type: DIN rail: 35 mm, Color: black
Manufacturer Type Description
EC 1 12DC/2A S-C
Preview
International product number
4046356708470
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
182
rated voltage
12 V
Min. line cross section, rigid
0.500 mm^2
Closing plate required
No
Connection type
Screw connection
Connection type 2
Screw connection
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
color
Black
length
80 mm
Assembly type
DIN track
net weight
0.070 kg
Max. line cross section, flexible
10 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Design
Other
Design of safety block
Automat
GTIN
4046356708470
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Electronic circuit breaker, on/off control input, nominal current: 2 A
Product type
EC 1 12DC/2A S-C
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models