??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000690 - PPC 6/1-L
Bill of material
PHOENIX CONTACT 3000690
Product number of the Manufacturer
3000690
Short Description
COMBI receptacle
Long Description
COMBI receptacle, nom. voltage: 1000 V, nominal current: 41 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², color: gray
Manufacturer Type Description
PPC 6/1-L
Preview
International product number
4046356751797
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
1000 V
Min. line cross section, rigid
0.500 mm^2
rated current
41 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Width of spacing
8.200 mm
color
Grey
net weight
0.008 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
Pole number
1
Design of electrical connection
Push-in connection
min. connectable conductor cross-section
0.500 mm^2
max. connectable conductor cross-section
10 mm^2
tackable possible
No
total number of poles (without ground contact)
2
GTIN
4046356751797
Manufacturer product designation
COMBI receptacle
Manufacturer product description
COMBI receptacle, nom. voltage: 1000 V, nominal current: 41 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², color: gray
Product type
PPC 6/1-L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models