??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000564 - UK 5-HEDI N
Bill of material
PHOENIX CONTACT 3000564
Product number of the Manufacturer
3000564
Short Description
Lever-type disconnect terminal block
Long Description
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 1.5 mm², cross section: 0.5 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: black/orange
Manufacturer Type Description
UK 5-HEDI N
Preview
International product number
4046356707954
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Rated current [In] for the power loss specification
16 A
Min. line cross section, rigid
0.500 mm^2
rated current
16 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
50 mm
length
58 mm
Assembly type
Top-hat rail TH35
net weight
0.012 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4046356707954
Manufacturer product designation
Lever-type disconnect terminal block
Manufacturer product description
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 1.5 mm², cross section: 0.5 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: black/orange
Product type
UK 5-HEDI N
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models