??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000541 - UK 5-HESILED 60 N
Bill of material
PHOENIX CONTACT 3000541
Product number of the Manufacturer
3000541
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm², cross section:  0.2 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Manufacturer Type Description
UK 5-HESILED 60 N
Preview
International product number
4046356676021
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
20
rated voltage
60 V
Min. line cross section, rigid
0.200 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
55 mm
color
Black
length
58 mm
Assembly type
Top-hat rail TH35
net weight
0.013 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4046356676021
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm², cross section:  0.2 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Product type
UK 5-HESILED 60 N
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)