??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000417 - SCBI 10-8,15 ISO
Bill of material
PHOENIX CONTACT 3000417
Product number of the Manufacturer
3000417
Short Description
Isolator bridge bar
Long Description
Isolator bridge bar, for switchable cross bridges, with insulating collar, pitch: 8.2 mm, color: silver
Manufacturer Type Description
SCBI 10-8,15 ISO
Preview
International product number
4046356574228
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.016 kg
Grid dimensions
8.200 mm
Design
Cross connector
Insulation present
No
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4046356574228
Manufacturer product designation
Isolator bridge bar
Manufacturer product description
Isolator bridge bar, for switchable cross bridges, with insulating collar, pitch: 8.2 mm, color: silver
Product type
SCBI 10-8,15 ISO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models