??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3000162 - FBRNI 3-5 N
Bill of material
PHOENIX CONTACT 3000162
Product number of the Manufacturer
3000162
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 5 mm, number of positions: 3, color: silver
Manufacturer Type Description
FBRNI 3-5 N
Preview
International product number
4017918089610
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.004 kg
Grid dimensions
5 mm
Design
Cross connector
Insulation present
Yes
Number of bridged terminals
3
shock-hazard protection present
No
GTIN
4017918089610
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 5 mm, number of positions: 4, color: silver
Product type
FBRNI 3-5 N
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)