??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
30_400_lpi - Signal Transformer
Bill of material
30-400-LPI
Part Number
30-400-LPI
Description
International Low Profile Transformer, 12VA Power, 115V/230V Input, 30VCT Output Series, 15V Output Parallel
Power
12 VA
Output Series
30VCT
Output Parallel
15V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
2.63 in. (66.8 mm)
Width
2.19 in. (55.6 mm)
Height
1.06 in. (26.9 mm)
Previews
3D
2D
Download CAD models