??
Catalog navigation
CAD모델 선택
사용 가능한 제품: 12
HELP_VARIABLE
Company
agru
Description
30.334 - Blind Flange no steel insert
Bill of material
AGRU_30334006300_Blind Flange no steel insert_DIN/pressureless applications_PVDF natural_63
LOD Destination
LOD Level
Article number
Article number
Image Code
30.334
Weight
kg
Dimension long
Dimension short
Description 1
Blind Flange no steel insert
Description 2
DIN/pressureless applications
Material
PVDF natural
Manufacturing process
machined/drilled PN10
Connection methode
Flange connection
Outside diameter (DAOD)
mm
DN
D
mm
D2
mm
B
19.000 mm
K
mm
NUMB
KGEW
0.000 mm
미리보기
3D
치수도
2D
CAD모델 다운로드